??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22060.0612 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 2206. - Spring Plungers with internal hexagon
Bill of material
22060.0612 Spring Plunger
BESTNR
Ref. No.
22060.0612
AUS
Version
Stainless steel, pin from thermoplastic, standard spring load
D1
Thread
M12
D2
6.0 mm
L
28 mm
N
2.7 mm
S
mm
Enter value for S
mm
cm
inch
ft
T
2.0 mm
SW
4.0 mm
F1
Spring load
12.0 N
F2
Spring load
53 N
TEMP
temperature / max.
-30/+50 °C
G
Weight
16.0 g
Embedded user actions